IESNA:LM-63-2002
[TEST]P1357891
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB4A-927-U-T4FT
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 4SQUARE 114W 90CRI 2700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10021.0
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1472.0 1409.8 1331.5 1230.2 1147.2 1087.3 1075.8 1115.0 1220.9 1368.4 1580.3 1794.6 2034.1 2280.6 2458.0 2619.3 2699.9 2759.8 
2828.9 2900.3 2990.2 3013.2 2971.7 3066.2 3266.6 3715.8 4324.0 4867.7 5077.3 4552.0 3146.8 1234.8 414.7 149.7 
50.7 4.6 0.0 
1472.0 1407.5 1333.8 1234.8 1140.3 1087.3 1080.4 1110.4 1211.7 1373.0 1559.6 1783.0 2034.1 2266.8 2462.6 2623.9 2688.4 2759.8 
2799.0 2907.2 2999.4 3017.8 3006.3 3080.0 3257.4 3669.7 4310.2 4886.1 5114.1 4618.9 3215.9 1414.5 469.9 168.2 
55.3 4.6 0.0 
1472.0 1419.1 1331.5 1244.0 1161.0 1098.8 1085.0 1105.8 1204.8 1345.3 1531.9 1739.3 1962.7 2197.7 2398.1 2584.7 2676.9 2741.4 
2799.0 2888.8 2999.4 3086.9 3130.7 3195.2 3358.7 3706.6 4287.1 4872.3 5358.3 5058.9 3884.0 1852.1 688.8 294.9 
69.1 4.6 0.0 
1472.0 1414.5 1354.6 1269.3 1188.7 1124.2 1094.2 1110.4 1170.3 1287.8 1462.8 1642.5 1854.5 2038.7 2257.6 2446.5 2626.2 2764.4 
2819.7 2914.1 3054.7 3149.1 3250.5 3331.1 3510.8 3844.8 4432.3 5259.3 6095.5 6512.5 5462.0 3047.8 1202.5 453.8 
140.5 6.9 0.0 
1472.0 1423.7 1354.6 1285.4 1211.7 1149.5 1117.3 1119.6 1163.4 1260.1 1405.2 1578.0 1769.2 1953.5 2135.5 2338.2 2564.0 2764.4 
2877.3 2994.8 3144.5 3280.4 3439.4 3593.7 3814.9 4185.8 4899.9 6044.8 7155.2 7710.4 5998.8 3676.7 1631.0 744.1 
182.0 6.9 0.0 
1472.0 1419.1 1356.9 1297.0 1223.2 1168.0 1126.5 1124.2 1168.0 1257.8 1384.5 1548.1 1713.9 1898.2 2082.5 2285.2 2522.5 2736.8 2895.7 
3075.4 3239.0 3409.4 3593.7 3791.8 4070.6 4533.6 5197.1 6316.7 7470.8 7523.8 5692.4 3607.5 1723.1 748.7 195.8 6.9 
0.0 
1472.0 1419.1 1375.3 1331.5 1280.8 1232.5 1188.7 1170.3 1186.4 1234.8 1336.1 1460.5 1610.3 1760.0 1958.1 2144.7 2377.4 2623.9 2904.9 
3195.2 3533.8 3872.5 4195.0 4512.9 4856.1 5208.6 5648.6 6116.2 6328.2 5305.3 3257.4 1543.5 562.1 182.0 50.7 6.9 0.0 
1472.0 1432.9 1412.1 1370.7 1343.0 1308.5 1283.1 1262.4 1255.5 1280.8 1333.8 1416.8 1527.3 1674.8 1861.4 2077.9 2289.8 2545.6 2831.2 
3128.4 3464.7 3773.4 4070.6 4335.5 4561.3 4745.6 4706.4 4423.0 3702.0 2554.8 1101.2 380.1 193.5 103.7 39.2 9.2 0.0 
1472.0 1444.4 1439.8 1416.8 1405.2 1391.4 1375.3 1366.1 1368.4 1382.2 1412.1 1455.9 1529.6 1647.1 1799.2 1983.5 2206.9 2462.6 2755.2 
3045.4 3326.5 3626.0 3844.8 3996.9 4123.6 4045.2 3653.6 3027.0 2096.3 1105.8 571.3 317.9 184.3 112.9 46.1 9.2 0.0 
1472.0 1460.5 1458.2 1451.3 1462.8 1462.8 1483.6 1485.9 1518.1 1543.5 1589.5 1644.8 1718.5 1822.2 1967.3 2174.7 2398.1 2709.1 3017.8 
3384.1 3798.7 4176.6 4464.5 4701.8 4740.9 4353.9 3674.4 2621.6 1416.8 746.4 435.4 264.9 161.3 96.8 41.5 6.9 0.0 
1472.0 1472.0 1469.7 1492.8 1497.4 1527.3 1548.1 1559.6 1608.0 1649.4 1709.3 1778.4 1877.5 2013.4 2186.2 2393.5 2619.3 2858.9 
3119.2 3414.0 3738.9 4022.2 4245.7 4335.5 4158.1 3559.2 2861.2 1840.6 905.3 504.5 311.0 202.7 126.7 66.8 29.9 6.9 0.0 
1472.0 1474.3 1488.2 1506.6 1531.9 1550.4 1561.9 1591.8 1626.4 1660.9 1711.6 1766.9 1845.2 1960.4 2091.7 2230.0 2409.6 2591.6 2794.3 
3001.7 3234.4 3441.7 3582.2 3591.4 3370.3 2875.0 2287.5 1536.5 732.6 407.7 260.3 161.3 103.7 55.3 20.7 4.6 0.0 
1472.0 1481.3 1499.7 1522.7 1545.8 1564.2 1584.9 1603.4 1617.2 1644.8 1672.5 1718.5 1766.9 1833.7 1916.7 1992.7 2077.9 2177.0 2278.3 
2384.3 2488.0 2524.8 2462.6 2280.6 1981.2 1584.9 1211.7 836.2 486.1 311.0 221.2 152.0 101.4 57.6 20.7 4.6 0.0 
1472.0 1485.9 1508.9 1529.6 1552.7 1564.2 1568.8 1564.2 1550.4 1536.5 1531.9 1534.2 1522.7 1513.5 1479.0 1442.1 1386.8 1322.3 1255.5 
1163.4 1039.0 907.6 794.8 686.5 599.0 516.0 458.4 396.2 340.9 294.9 235.0 179.7 129.0 78.3 29.9 4.6 0.0 
1472.0 1495.1 1522.7 1543.5 1557.3 1548.1 1543.5 1520.4 1495.1 1474.3 1442.1 1393.7 1338.4 1294.7 1260.1 1220.9 1168.0 1094.2 1006.7 
928.4 829.3 751.0 681.9 624.3 573.6 518.3 469.9 419.3 368.6 315.6 260.3 202.7 131.3 82.9 36.9 6.9 0.0 
1472.0 1506.6 1531.9 1545.8 1543.5 1531.9 1511.2 1485.9 1455.9 1412.1 1361.5 1310.8 1267.0 1244.0 1220.9 1184.1 1133.4 1066.6 992.9 
921.5 861.6 815.5 780.9 725.7 665.8 608.2 534.5 463.0 396.2 331.7 269.5 209.6 142.8 80.6 39.2 6.9 0.0 
1472.0 1508.9 1543.5 1538.9 1531.9 1513.5 1485.9 1451.3 1409.8 1379.9 1338.4 1303.9 1278.5 1244.0 1211.7 1161.0 1096.5 1043.6 988.3 
951.4 930.7 933.0 916.9 870.8 810.9 730.3 651.9 571.3 483.8 405.4 320.2 262.6 200.4 122.1 62.2 13.8 0.0 
1472.0 1518.1 1541.2 1529.6 1513.5 1497.4 1460.5 1423.7 1386.8 1359.2 1340.7 1320.0 1287.8 1234.8 1174.9 1108.1 1036.7 976.8 930.7 
907.6 914.6 921.5 912.3 884.6 833.9 774.0 718.7 663.5 582.8 493.0 426.2 350.2 278.7 191.2 101.4 18.4 0.0 
1472.0 1520.4 1534.2 1527.3 1502.0 1474.3 1439.8 1407.5 1382.2 1373.0 1359.2 1326.9 1285.4 1207.1 1128.8 1036.7 958.3 900.7 870.8 
857.0 859.3 845.4 824.7 783.2 725.7 677.3 628.9 578.2 506.8 458.4 410.1 347.9 267.2 188.9 103.7 20.7 0.0 
1472.0 1515.8 1534.2 1504.3 1492.8 1467.4 1430.6 1396.0 1377.6 1375.3 1363.8 1333.8 1255.5 1177.2 1073.5 981.4 903.0 847.8 824.7 
817.8 792.5 757.9 723.4 670.4 622.0 573.6 525.2 465.3 417.0 373.2 336.3 281.0 211.9 156.6 85.2 23.0 0.0 
1472.0 1520.4 1522.7 1504.3 1483.6 1455.9 1428.3 1393.7 1391.4 1384.5 1363.8 1326.9 1248.6 1149.5 1041.3 949.1 877.7 831.6 801.7 
780.9 734.9 688.8 649.6 608.2 555.2 509.1 463.0 414.7 375.5 357.1 345.6 276.4 193.5 135.9 64.5 11.5 0.0 
1472.0 1515.8 1541.2 1508.9 1485.9 1455.9 1437.5 1412.1 1391.4 1393.7 1368.4 1329.2 1253.2 1158.7 1043.6 944.5 891.5 840.8 799.4 
778.6 725.7 679.6 640.4 601.3 550.6 502.2 453.8 407.7 373.2 354.8 345.6 244.2 182.0 129.0 66.8 6.9 0.0 
